IESNA:LM-63-2002
[TEST]P1389646
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-827-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19258.2
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
125.0 161.5 338.6 911.6 1765.9 2422.2 2849.4 3287.0 3839.1 4479.9 5146.6 6042.6 6985.4 7865.8 8730.5 9511.9 10048.4 10235.9 
10189.1 9808.8 9329.6 8647.2 8001.2 8147.1 8819.1 9605.6 10043.2 10095.3 9996.3 9871.3 9032.6 7772.0 5089.3 494.9 
135.4 67.7 46.9 0.0 
125.0 161.5 359.4 901.2 1713.8 2427.5 2870.2 3266.1 3813.1 4433.0 5157.0 5990.5 6928.1 7891.8 8751.3 9522.3 10027.6 10215.1 
10157.8 9824.4 9313.9 8641.9 8053.3 8141.9 8824.3 9558.8 10038.0 10116.1 10006.7 9860.9 9100.3 7808.5 5313.3 
583.4 135.4 67.7 52.1 0.0 
125.0 161.5 328.2 875.1 1625.2 2375.4 2797.3 3219.2 3750.6 4401.7 5110.2 5954.0 6803.1 7673.0 8402.3 9074.3 9621.3 9918.2 
9970.3 9751.5 9376.4 8985.7 8636.7 8511.7 8902.4 9626.5 10173.4 10407.8 10387.0 10298.4 9741.1 8584.6 6678.1 
1359.6 145.9 83.3 62.5 0.0 
125.0 156.3 291.7 765.7 1495.0 2167.0 2755.6 3193.2 3662.0 4339.2 5037.2 5839.4 6704.2 7501.1 8188.8 8720.1 9188.9 9631.7 
9965.1 10048.4 9933.8 9767.1 9668.1 9678.6 9860.9 10371.4 10944.4 11361.1 11465.3 11454.9 11038.1 10116.1 8214.8 
3047.3 161.5 104.2 83.3 0.0 
125.0 151.1 255.2 578.2 1213.7 1911.8 2542.1 3073.4 3547.4 4120.4 4844.5 5620.7 6428.1 7235.5 8016.9 8595.1 9043.0 9392.1 
9715.0 9933.8 10137.0 10183.8 10225.5 10308.9 10491.2 10829.8 11309.0 11715.3 11845.6 11892.4 11548.6 10235.9 8251.3 
5344.6 239.6 135.4 104.2 0.0 
125.0 151.1 229.2 489.7 1041.8 1713.8 2391.0 2964.0 3432.8 3990.2 4630.9 5443.5 6277.0 7100.0 7886.6 8522.1 8938.9 9246.2 
9480.6 9683.8 9866.1 10032.8 10183.8 10361.0 10611.0 10928.8 11387.2 11798.7 11934.1 11923.7 11314.2 9954.6 8490.9 
5980.1 713.7 151.1 119.8 0.0 
125.0 145.9 218.8 411.5 875.1 1484.6 2151.4 2781.7 3302.6 3839.1 4438.2 5224.8 5990.5 6761.5 7568.9 8214.8 8730.5 8996.2 
9168.1 9360.8 9564.0 9761.9 9996.3 10262.0 10506.8 10861.0 11303.8 11720.5 11824.7 11678.9 10840.2 9657.7 8501.3 
6094.7 1411.7 177.1 135.4 0.0 
125.0 145.9 182.3 291.7 520.9 989.7 1547.1 2114.9 2781.7 3375.5 3938.1 4495.5 5151.8 5870.7 6605.2 7360.5 8016.9 8459.6 8772.2 
9017.0 9256.6 9465.0 9689.0 9892.1 10090.1 10298.4 10657.9 10986.1 10939.2 10751.6 10006.7 9188.9 7834.5 6011.3 
3578.7 250.0 182.3 0.0 
125.0 140.6 156.3 197.9 291.7 463.6 791.8 1224.1 1713.8 2276.4 2865.0 3479.7 4089.2 4672.6 5271.6 5891.5 6573.9 7167.8 7766.8 
8261.7 8683.6 9043.0 9386.9 9683.8 9939.0 10163.0 10251.6 10173.4 9980.7 9761.9 9105.6 8277.3 6787.5 5078.9 3276.5 
968.9 224.0 0.0 
125.0 135.4 140.6 156.3 177.1 218.8 286.5 390.7 547.0 802.2 1135.6 1521.1 1953.4 2380.6 2906.7 3422.4 4011.0 4657.0 5339.4 6079.1 6829.2 
7511.6 8100.2 8574.2 9011.8 9340.0 9532.7 9532.7 9293.1 9037.8 7714.7 5292.5 2708.7 1286.7 661.6 229.2 218.8 0.0 
125.0 130.2 130.2 130.2 135.4 135.4 140.6 151.1 166.7 187.5 213.6 250.0 286.5 333.4 395.9 479.2 578.2 703.2 875.1 1109.5 1432.5 1870.1 2516.0 
3302.6 4344.4 5412.3 6178.0 6303.0 5766.5 5131.0 3688.1 2542.1 1677.3 906.4 312.5 57.3 15.6 0.0 
125.0 125.0 125.0 125.0 119.8 119.8 119.8 114.6 119.8 119.8 125.0 130.2 135.4 140.6 140.6 145.9 151.1 161.5 171.9 192.7 229.2 270.9 359.4 515.7 802.2 
1312.7 2026.4 2510.8 2239.9 1880.5 974.1 474.0 208.4 72.9 36.5 20.8 10.4 0.0 
125.0 125.0 119.8 114.6 109.4 104.2 99.0 99.0 93.8 93.8 93.8 93.8 88.6 88.6 83.3 78.1 72.9 62.5 62.5 57.3 57.3 57.3 57.3 52.1 46.9 52.1 
57.3 62.5 62.5 52.1 31.3 26.0 15.6 15.6 10.4 10.4 10.4 0.0 
125.0 119.8 109.4 99.0 93.8 83.3 78.1 72.9 67.7 62.5 57.3 52.1 41.7 36.5 31.3 20.8 15.6 15.6 10.4 10.4 10.4 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2 0.0 5.2 5.2 
5.2 5.2 10.4 10.4 0.0 
125.0 109.4 99.0 88.6 83.3 72.9 67.7 57.3 46.9 41.7 31.3 26.0 20.8 15.6 10.4 5.2 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
5.2 10.4 0.0 
125.0 109.4 93.8 83.3 72.9 62.5 52.1 41.7 26.0 20.8 15.6 10.4 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
10.4 0.0 
125.0 104.2 88.6 72.9 62.5 52.1 36.5 26.0 15.6 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
5.2 0.0 
125.0 99.0 83.3 72.9 57.3 41.7 31.3 20.8 10.4 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 5.2 
0.0 
125.0 99.0 83.3 67.7 57.3 36.5 26.0 15.6 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
0.0 
125.0 104.2 83.3 67.7 57.3 36.5 26.0 15.6 10.4 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
125.0 104.2 83.3 67.7 57.3 36.5 26.0 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
125.0 104.2 83.3 67.7 57.3 41.7 31.3 20.8 15.6 10.4 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
